A 7Z 5MUR1203A
12mm Outside diameter, 3mm Bore, Urethane Roller with Sintered Flange Bearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $14.19 | 4 wks |
25 - 99 | $12.51 | 4 wks |
100 - 249 | $11.21 | 4 wks |
250 - 499 | $9.9 | 4 wks |
500+ | Request for Quote |
$14.19
Availability: 1 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Material | Sintered |
---|---|
Bore Size (d) | 3 mm |
Face Width (S) | 6.35 mm |
Flange Thickness (F₁) | 1.5 mm |
Roller Hardness | 60 Durometer |
Roller Material | Urethane |
Roller Outside Dia. (D) | 12 mm |
Sleeve Inside Dia. (D₁) | 6 mm |