A 7Z 5M5220
Plastic ball bearing, 20mm Bore, 52mm O.D. and 15mm wide
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $48.75 | 8 wks |
10 - 49 | $47.27 | 8 wks |
50 - 99 | $36.36 | 8 wks |
100 - 249 | $32.21 | 8 wks |
250+ | Request for Quote |
$48.75
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | Plain - Single Shield |
---|---|
Bore Size | 20 mm |
Dynamic Load | 529 N |
Material (Body / Balls) | Acetal / Glass |
Outside Dia. | 52 mm |
Overall Width | 15 mm |
Quality | Commercial |
Static Load (N) | 351 N |
Substitute Part | BBPRIXM5220G |