A 7Z 5M4220A
Plastic ball bearing, 20mm Bore, 42mm O.D. and 12mm wide
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $14.33 | 11 wks |
10 - 49 | $13.17 | 11 wks |
50 - 99 | $9.88 | 11 wks |
100 - 249 | $8.68 | 11 wks |
250+ | Request for Quote |
$14.33
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | Plain - Single Shield |
---|---|
Bore Size | 20 mm |
Dynamic Load | 347 N |
Material (Body / Balls) | Acetal / Glass |
Outside Dia. | 42 mm |
Overall Width | 12 mm |
Quality | Commercial |
Static Load (N) | 231 N |
Substitute Part | BBPRIXM6004G |