A 7Z 5M4215

Plastic ball bearing, 15mm Bore, 42mm O.D. and 13mm wide
Qty Range Price/Unit Ships Within
1 - 9 $13.67 6 wks
10 - 49 $12.55 6 wks
50 - 99 $9.4 6 wks
100 - 249 $8.27 6 wks
250+ Request for Quote
$13.67

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bearing Type Plain - Single Shield
Bore Size 15 mm
Dynamic Load 369 N
Material (Body / Balls) Acetal / Glass
Outside Dia. 42 mm
Overall Width 13 mm
Quality Commercial
Static Load (N) 1360 N
Substitute Part BBPRIXM4215G

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team