A 7Z 5M3712

Plastic ball bearing, 12mm Bore, 37mm O.D. and 12mm wide
Qty Range Price/Unit Ships Within
1 - 9 $13.52 8 wks
10 - 49 $12.42 8 wks
50 - 99 $9.29 8 wks
100 - 249 $8.17 8 wks
250+ Request for Quote
$13.52

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bearing Type Plain - Single Shield
Bore Size 12 mm
Dynamic Load 307 N
Material (Body / Balls) Acetal / Glass
Outside Dia. 37 mm
Overall Width 12 mm
Quality Commercial
Static Load (N) 205 N
Substitute Part BBPRIXM3712G

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team