A 7Z 5M3517
Plastic ball bearing, 17mm Bore, 35mm O.D. and 8mm wide
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $24.26 | 11 wks |
| 10 - 49 | $22.51 | 11 wks |
| 50 - 99 | $17.04 | 11 wks |
| 100 - 249 | $15.03 | 11 wks |
| 250+ | Request for Quote |
$24.26
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bearing Type | Plain - Single Shield |
|---|---|
| Bore Size | 17 mm |
| Dynamic Load | 262 N |
| Material (Body / Balls) | Acetal / Glass |
| Outside Dia. | 35 mm |
| Overall Width | 8 mm |
| Quality | Commercial |
| Static Load (N) | 178 N |
| Substitute Part | BBPRIXM3517G |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities