A 7Z 5M3515
Plastic ball bearing, 15mm Bore, 35mm O.D. and 11mm wide
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $13.33 | 11 wks |
10 - 49 | $12.22 | 11 wks |
50 - 99 | $9.14 | 11 wks |
100 - 249 | $8.03 | 11 wks |
250+ | Request for Quote |
$13.33
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | Plain - Single Shield |
---|---|
Bore Size | 15 mm |
Dynamic Load | 307 N |
Material (Body / Balls) | Acetal / Glass |
Outside Dia. | 35 mm |
Overall Width | 11 mm |
Quality | Commercial |
Static Load (N) | 1069 N |
Substitute Part | BBPRIXM6202G |