A 7Z 5M3010
Plastic ball bearing, 10mm Bore, 30mm O.D. and 9mm wide
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $12.40 | 8 wks |
10 - 49 | $11.66 | 8 wks |
50 - 99 | $8.7 | 8 wks |
100 - 249 | $7.64 | 8 wks |
250+ | Request for Quote |
$12.40
Availability: 12 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | Plain - Single Shield |
---|---|
Bore Size | 10 mm |
Dynamic Load | 245 N |
Material (Body / Balls) | Acetal / Glass |
Outside Dia. | 30 mm |
Overall Width | 9 mm |
Quality | Commercial |
Static Load (N) | 191 N |
Substitute Part | BBPRIXM6200G |