A 7Z 5M2812
Plastic ball bearing, 12mm Bore, 28mm O.D. and 8mm wide
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $11.85 | 11 wks |
10 - 49 | $10.82 | 11 wks |
50 - 99 | $8.05 | 11 wks |
100 - 249 | $7.07 | 11 wks |
250+ | Request for Quote |
$11.85
Availability: 2 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | Plain - Single Shield |
---|---|
Bore Size | 12 mm |
Dynamic Load | 160 N |
Material (Body / Balls) | Acetal / Glass |
Outside Dia. | 28 mm |
Overall Width | 8 mm |
Quality | Commercial |
Static Load (N) | 107 N |
Substitute Part | BBPRIXM2812G |