A 7Z 5M2610

Plastic ball bearing, 10mm Bore, 26mm O.D. and 8mm wide
Qty Range Price/Unit Ships Within
1 - 9 $11.53 4 wks
10 - 49 $10.82 4 wks
50 - 99 $8.06 4 wks
100 - 249 $7.07 4 wks
250+ Request for Quote
$11.53

Availability: 179 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bearing Type Plain - Single Shield
Bore Size 10 mm
Dynamic Load 187 N
Material (Body / Balls) Acetal / Glass
Outside Dia. 26 mm
Overall Width 8 mm
Quality Commercial
Static Load (N) 147 N
Substitute Part BBPRIXM6000G

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team