A 7Z 5M2609

Plastic ball bearing, 9mm Bore, 26mm O.D. and 8mm wide
Qty Range Price/Unit Ships Within
1 - 9 $11.83 5 wks
10 - 49 $10.8 5 wks
50 - 99 $8.04 5 wks
100 - 249 $7.06 5 wks
250+ Request for Quote
$11.83

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bearing Type Plain - Single Shield
Bore Size 9 mm
Dynamic Load 102 N
Material (Body / Balls) Acetal / Glass
Outside Dia. 26 mm
Overall Width 8 mm
Quality Commercial
Static Load (N) 67 N
Substitute Part BBPRIXM2609G

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team