A 7Z 5-UR1937
1.988" Dia, Urethane Surface Roller, no Bearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $21.21 | 8 wks |
5 - 19 | $18.15 | 8 wks |
20 - 49 | $15.4 | 8 wks |
50 - 99 | $12.9 | 8 wks |
100+ | Request for Quote |
$21.21
Availability: 172 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (B) | N/A inch |
---|---|
Face Width (E) | 0.687 Inch |
Left Bearing Projection (D) | 0 |
Part Configuration | Fig. 2 |
Right Bearing Projection (F) | 0 |
Roller Hardness Durometer | 60 Durometer |
Roller Material | Urethane Surface |
Roller Outside Dia. (O.D.) | 1.988 inch |
Sleeve Inside Dia. (C) | 0.375 Inch |
Sleeve Material | Aluminum Alloy |
Substitute Part | A 7M 5-UR19837 |