A 7Z 5-UR1125

1 1/8" Dia, Urethane Surface Roller, on a Bearing
Qty Range Price/Unit Ships Within
1 - 4 $14.01 4 wks
5 - 19 $11.87 4 wks
20 - 49 $9.94 4 wks
50 - 99 $8.27 4 wks
100+ Request for Quote
$14.01

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size (B) 1/4 inch
Face Width (E) 0.438 Inch
Left Bearing Projection (D) 0.031
Part Configuration Fig. 2
Right Bearing Projection (F) 0
Roller Hardness Durometer 60 Durometer
Roller Material Urethane Surface
Roller Outside Dia. (O.D.) 1 1/8 inch
Sleeve Inside Dia. (C) 0.375 Inch
Sleeve Material Aluminum Alloy
Substitute Part A 7Z 5-IR1125

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team