A 7Z 5-UR0925

59/64" Dia, Urethane Surface Roller, on a Bearing
Qty Range Price/Unit Ships Within
1 - 4 $10.28 4 wks
5 - 19 $8.82 4 wks
20 - 49 $7.47 4 wks
50 - 99 $6.27 4 wks
100+ Request for Quote
$10.28

Availability: 13 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size (B) 1/4 inch
Face Width (E) 0.484 Inch
Left Bearing Projection (D) 0.016
Part Configuration Fig. 2
Right Bearing Projection (F) 0.094
Roller Hardness Durometer 60 Durometer
Roller Material Urethane Surface
Roller Outside Dia. (O.D.) 59/64 inch
Sleeve Inside Dia. (C) 0.375 Inch
Sleeve Material Aluminum Alloy

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team