A 7Z 5-UR0512
1/2" Dia, Urethane Surface Roller, on a Bearing
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $14.20 | 8 wks |
| 25 - 49 | $12.8 | 8 wks |
| 50 - 99 | $11.51 | 8 wks |
| 100 - 249 | $10.38 | 8 wks |
| 250+ | Request for Quote |
$14.20
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bore Size (B) | 1/8 inch |
|---|---|
| Face Width (E) | 0.719 Inch |
| Left Bearing Projection (D) | 0.031 |
| Part Configuration | Fig. 2 |
| Right Bearing Projection (F) | 0.031 |
| Roller Hardness Durometer | 60 Durometer |
| Roller Material | Urethane Surface |
| Roller Outside Dia. (O.D.) | 1/2 inch |
| Sleeve Inside Dia. (C) | 0.25 Inch |
| Sleeve Material | Aluminum Alloy |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities