A 7Z 5-S2010
Plastic Ball Bearing With 1" Bore, 2" O.D. and 0.5" wide
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $19.17 | 11 wks |
10 - 49 | $17.18 | 11 wks |
50 - 99 | $13.44 | 11 wks |
100 - 249 | $12.26 | 11 wks |
250+ | Request for Quote |
$19.17
Availability: 12 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | Plain - Single Shield |
---|---|
Bore Size | 1 Inch |
Material (Body / Balls) | Acetal / Stainless Steel |
Outside Diameter | 2 Inch |
Overall Width | 0.5 Inch |
Quality | Commercial |
Dynamic Load (lbs) | 92 lbs |
Static Load (lbs) | 61 Lbs |
Substitute Part | BBPRIX-R16XS |