A 7Z 5-S1306A
Plastic Ball Bearing With 0.625" Bore, 1.375" O.D. and 0.375" wide
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $8.62 | 11 wks |
10 - 49 | $7.57 | 11 wks |
50 - 99 | $5.8 | 11 wks |
100 - 249 | $5.25 | 11 wks |
250+ | Request for Quote |
$8.62
Availability: 8 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | Plain - Single Shield |
---|---|
Bore Size | 0.625 Inch |
Material (Body / Balls) | Acetal / Stainless Steel |
Outside Diameter | 1.375 Inch |
Overall Width | 0.375 Inch |
Quality | Commercial |
Dynamic Load (lbs) | 88 lbs |
Static Load (lbs) | 64 Lbs |
Substitute Part | BBPRIX-R10AS |