A 7Z 5-S1103

Plastic Ball Bearing With 0.375" Bore, 1.125" O.D. and 0.375" wide
Qty Range Price/Unit Ships Within
1 - 9 $8.51 4 wks
10 - 49 $7.68 4 wks
50 - 99 $5.89 4 wks
100 - 249 $5.32 4 wks
250+ Request for Quote
$8.51

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bearing Type Plain - Single Shield
Bore Size 0.375 Inch
Dynamic Load (lbs) 55 lbs
Material (Body / Balls) Acetal / Stainless Steel
Outside Diameter 1.125 Inch
Overall Width 0.375 Inch
Quality Commercial
Static Load (lbs) 43 Lbs
Substitute Part BBPRIX-R8AXS

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team