A 7Z 5-S0803A
Plastic Ball Bearing With 0.375" Bore, 0.875" O.D. and 0.281" wide
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $8.22 | 11 wks |
10 - 49 | $7.19 | 11 wks |
50 - 99 | $5.51 | 11 wks |
100 - 249 | $4.98 | 11 wks |
250+ | Request for Quote |
$8.22
Availability: 11 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | Plain - Single Shield |
---|---|
Bore Size | 0.375 Inch |
Material (Body / Balls) | Acetal / Stainless Steel |
Outside Diameter | 0.875 Inch |
Overall Width | 0.281 Inch |
Quality | Commercial |
Dynamic Load (lbs) | 42 lbs |
Static Load (lbs) | 33 Lbs |
Substitute Part | BBPRIX-R6AXS |