A 7Z 5-S0702
Plastic Ball Bearing With 0.25" Bore, 0.75" O.D. and 0.218" wide
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $8.22 | 4 wks |
10 - 49 | $7.41 | 4 wks |
50 - 99 | $5.67 | 4 wks |
100 - 249 | $5.13 | 4 wks |
250+ | Request for Quote |
$8.22
Availability: 50 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | Plain - Single Shield |
---|---|
Bore Size | 0.25 Inch |
Dynamic Load (lbs) | 26 lbs |
Material (Body / Balls) | Acetal / Stainless Steel |
Outside Diameter | 0.75 Inch |
Overall Width | 0.218 Inch |
Quality | Commercial |
Static Load (lbs) | 17 lbs |
Substitute Part | BBPRIX-R4AXS |