A 7Z 5-S0602A

Plastic Ball Bearing With 0.25" Bore, 0.625" O.D. and 0.196" wide
Qty Range Price/Unit Ships Within
1 - 9 $7.49 6 wks
10 - 49 $6.54 6 wks
50 - 99 $4.99 6 wks
100 - 249 $4.52 6 wks
250+ Request for Quote
$7.49

Availability: 9 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bearing Type Plain - Single Shield
Bore Size 0.25 Inch
Dynamic Load (lbs) 26 lbs
Material (Body / Balls) Acetal / Stainless Steel
Outside Diameter 0.625 Inch
Overall Width 0.196 Inch
Quality Commercial
Static Load (lbs) 17 lbs
Substitute Part BBPRIX-R4XXS

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team