A 7Z 5-IR1937

1.988" Dia, Neoprene Surface Roller, no Bearing
Qty Range Price/Unit Ships Within
1 - 4 $20.29 4 wks
5 - 19 $17.7 4 wks
20 - 49 $14.15 4 wks
50 - 99 $12.25 4 wks
100+ Request for Quote
$20.29

Availability: 20 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size (B) N/A inch
Face Width (E) 0.687 Inch
Left Bearing Projection (D) 0
Part Configuration Fig. 1
Right Bearing Projection (F) 0
Roller Hardness Durometer 60 Durometer
Roller Material Neoprene Surface
Roller Outside Dia. (O.D.) 1.988 inch
Sleeve Inside Dia. (C) 0.375 Inch
Sleeve Material Aluminum Alloy
Substitute Part A-7Z 5-IR1937

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team