A 7Z 5-IR0721
3/4" Dia, Neoprene Surface Roller, on a Bearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $15.15 | 8 wks |
5 - 19 | $12.36 | 8 wks |
20 - 49 | $9.3 | 8 wks |
50 - 99 | $7.75 | 8 wks |
100+ | Request for Quote |
$15.15
Availability: 3 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (B) | 7/32 inch |
---|---|
Face Width (E) | 0.5 Inch |
Left Bearing Projection (D) | 0.016 |
Part Configuration | Fig. 1 |
Right Bearing Projection (F) | 0.016 |
Roller Hardness Durometer | 60 Durometer |
Roller Material | Neoprene Surface |
Roller Outside Dia. (O.D.) | 3/4 inch |
Sleeve Inside Dia. (C) | 0.438 Inch |
Sleeve Material | Aluminum Alloy |
Substitute Part | A 7Z 5-UR0721 |