A 7Z 5-G2010
Plastic Ball Bearing With 1" Bore, 2" O.D. and 0.5" wide
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $21.18 | 11 wks |
10 - 49 | $19 | 11 wks |
50 - 99 | $14.89 | 11 wks |
100 - 249 | $13.59 | 11 wks |
250+ | Request for Quote |
$21.18
Availability: 3 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | Plain - Single Shield |
---|---|
Bore Size | 1 Inch |
Material (Body / Balls) | Acetal / Glass |
Outside Diameter | 2 Inch |
Overall Width | 0.5 Inch |
Quality | Commercial |
Dynamic Load (lbs) | 92 lbs |
Static Load (lbs) | 61 Lbs |
Substitute Part | BBPRIX-R16XG |