A 7Z 5-G1607

Plastic Ball Bearing With 0.75" Bore, 1.625" O.D. and 0.3125" wide
Qty Range Price/Unit Ships Within
1 - 9 $19.68 6 wks
10 - 49 $17.64 6 wks
50 - 99 $13.82 6 wks
100 - 249 $12.61 6 wks
250+ Request for Quote
$19.68

Availability: 10 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bearing Type Plain - Single Shield
Bore Size 0.75 Inch
Dynamic Load (lbs) 78 lbs
Material (Body / Balls) Acetal / Glass
Outside Diameter 1.625 Inch
Overall Width 0.313 Inch
Quality Commercial
Static Load (lbs) 52 Lbs
Substitute Part BBPRIX-R12XG

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team