A 7Z 5-G1306
Plastic Ball Bearing With 0.625" Bore, 1.375" O.D. and 0.281" wide
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $21.99 | 11 wks |
| 10 - 49 | $19.61 | 11 wks |
| 50 - 99 | $15.29 | 11 wks |
| 100 - 249 | $13.94 | 11 wks |
| 250+ | Request for Quote |
$21.99
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bearing Type | Plain - Single Shield |
|---|---|
| Bore Size | 0.625 Inch |
| Material (Body / Balls) | Acetal / Glass |
| Outside Diameter | 1.375 Inch |
| Overall Width | 0.281 Inch |
| Quality | Commercial |
| Dynamic Load (lbs) | 88 lbs |
| Static Load (lbs) | 64 Lbs |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities