A 7Z 5-G0803

Plastic Ball Bearing With 0.375" Bore, 0.875" O.D. and 0.218" wide
Qty Range Price/Unit Ships Within
1 - 9 $10.24 6 wks
10 - 49 $9.04 6 wks
50 - 99 $6.96 6 wks
100 - 249 $6.31 6 wks
250+ Request for Quote
$10.24

Availability: 21 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bearing Type Plain - Single Shield
Bore Size 0.375 Inch
Dynamic Load (lbs) 42 lbs
Material (Body / Balls) Acetal / Glass
Outside Diameter 0.875 Inch
Overall Width 0.218 Inch
Quality Commercial
Static Load (lbs) 33 Lbs
Substitute Part BBPRIX-R6XXG

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team