A 7Z 4-P2412
0.375 Bore, Zinc Die Cast Bearing Block, With Bearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $24.22 | 8 wks |
5 - 24 | $21.99 | 8 wks |
25 - 99 | $17.98 | 8 wks |
100 - 249 | $15.65 | 8 wks |
250+ | Request for Quote |
$24.22
Availability: 11 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Base To Center (C) | 0.437 Inch |
---|---|
Bearing Type | Plain bearing |
Bore Configuration | With bearing |
Bore Size (B) | 0.375 Inch |
Dim. Between Holes | 1.5 Inch |
Material (Bearing) | Sintered Bronze |
Material (Housing) | Zinc Die Cast |