A 7Z 4-F2610

0.3125 Bore, Zinc Die Cast Bearing Block, With Bearing
Qty Range Price/Unit Ships Within
1 - 4 $20.77 4 wks
5 - 24 $18.62 4 wks
25 - 99 $15 4 wks
100 - 249 $12.88 4 wks
250+ Request for Quote
$20.77

Availability: 18 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Base To Center (C) 0.437 Inch
Bearing Type Flanged bearing
Bore Configuration With bearing
Bore Size (B) 0.3125 Inch
Dim. Between Holes 1.5 Inch
Material (Bearing) Sintered Bronze
Material (Housing) Zinc Die Cast

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team