A 7Z 4-F2608
0.25 Bore, Zinc Die Cast Bearing Block, With Bearing
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 4 | $22.85 | 8 wks |
| 5 - 24 | $20.48 | 8 wks |
| 25 - 99 | $16.5 | 8 wks |
| 100 - 249 | $14.17 | 8 wks |
| 250+ | Request for Quote |
$22.85
Availability: 19 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Base To Center (C) | 0.437 Inch |
|---|---|
| Bearing Type | Flanged bearing |
| Bore Configuration | With bearing |
| Bore Size (B) | 0.25 Inch |
| Dim. Between Holes | 1.5 Inch |
| Material (Bearing) | Sintered Bronze |
| Material (Housing) | Zinc Die Cast |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities