A 7Y55-PSS8737M
440C Stainless Steel/ABEC 3 Ball Bearing Lubricated with Grease(MIL-PRF-23827C)
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $10.83 | 14 wks |
| 25 - 99 | $8.6 | 14 wks |
| 100 - 249 | $6.64 | 14 wks |
| 250 - 499 | $6.13 | 14 wks |
| 500+ | Request for Quote |
$10.83
Availability: 39 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bearing Type | Plain - Double Shield |
|---|---|
| Bore Size (B) | 0.375 Inch |
| Dynamic Load (lbs) | 569 lbs |
| Flange Dia. (F) | 0 ( 0 = None) |
| Flange Width (FW) | 0 ( 0 = None) |
| Lubrication | MIL-PRF-23827C |
| Material (Quality Class) | 440C Stainless / ABEC 3 |
| Outside Dia. (D) | 0.875 Inch |
| Overall Width (W) | 0.281 |
| Static Load (lbs) | 273 lbs |
| Substitute Part | A 7Y55-P8737M,A 7Y55-PS8737M,A 7Y55-PSS8737,S9912Y-3787PS2M,A 7Y55-PSS8737G |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities