A 7Y55-PSS6225
440C Stainless Steel/ABEC 3 Ball Bearing Lubricated with Oil (MIL-PRF-6085)
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $6.17 | 11 wks |
25 - 99 | $4.96 | 11 wks |
100 - 249 | $3.77 | 11 wks |
250 - 499 | $3.46 | 11 wks |
500+ | Request for Quote |
$6.17
Availability: 9 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | Plain - Double Shield |
---|---|
Bore Size (B) | 0.25 Inch |
Dynamic Load (lbs) | 170 lbs |
Flange Dia. (F) | 0 ( 0 = None) |
Flange Width (FW) | 0 ( 0 = None) |
Lubrication | MIL-PRF-6085 - Oil |
Material (Quality Class) | 440C Stainless / ABEC 3 |
Outside Dia. (D) | 0.625 Inch |
Overall Width (W) | 0.196 |
Static Load (lbs) | 77 lbs |
Substitute Part | A 7Y55-PS6225,A 7Y55-PSS6225M,BBSRXX-4XXXZZ301,A 7Y55-P6225,S9912Y-2562PS2,A 7Y55-PSS6225G |