A 7Y55-PSS5018G
440C Stainless Steel/ABEC 3 Ball Bearing Lubricated with Grease, Beacon 325 Commercial
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $5.28 | 8 wks |
25 - 99 | $4.09 | 8 wks |
100 - 249 | $3.11 | 8 wks |
250 - 499 | $2.84 | 8 wks |
500+ | Request for Quote |
$5.28
Availability: 12 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | Plain - Double Shield |
---|---|
Bore Size (B) | 0.1875 Inch |
Dynamic Load (lbs) | 149 lbs |
Flange Dia. (F) | 0 ( 0 = None) |
Flange Width (FW) | 0 ( 0 = None) |
Lubrication | Beacon 325 |
Material (Quality Class) | 440C Stainless / ABEC 3 |
Outside Dia. (D) | 0.5 Inch |
Overall Width (W) | 0.196 |
Static Load (lbs) | 65 lbs |
Substitute Part | BBSRXX-3XXXZZ320,A 7Y55-PSS5018M,A 7Y55-PS5018G,A 7Y55-PSS5018,A 7Y55-P5018G,S9912Y-1850PS2G |