A 7Y55-PSS3112G
440C Stainless Steel/ABEC 3 Ball Bearing Lubricated with Grease, Beacon 325 Commercial
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $6.20 | 5 wks |
25 - 99 | $4.84 | 5 wks |
100 - 249 | $3.68 | 5 wks |
250 - 499 | $3.37 | 5 wks |
500+ | Request for Quote |
$6.20
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | Plain - Double Shield |
---|---|
Bore Size (B) | 0.125 Inch |
Dynamic Load (lbs) | 63 lbs |
Flange Dia. (F) | 0 ( 0 = None) |
Flange Width (FW) | 0 ( 0 = None) |
Lubrication | Beacon 325 |
Material (Quality Class) | 440C Stainless / ABEC 3 |
Outside Dia. (D) | 0.3125 Inch |
Overall Width (W) | 0.141 |
Static Load (lbs) | 24 lbs |
Substitute Part | A 7Y55-P3112G,A 7Y55-PS3112G,A 7Y55-PSS3112M,A 7Y55-PSS3112,S9912Y-1231PS2G |