A 7Y55-PSS1504
440C Stainless Steel/ABEC 3 Ball Bearing Lubricated with Oil (MIL-PRF-6085)
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $10.69 | 8 wks |
25 - 99 | $8.49 | 8 wks |
100 - 249 | $6.54 | 8 wks |
250 - 499 | $6.03 | 8 wks |
500+ | Request for Quote |
$10.69
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | Plain - Double Shield |
---|---|
Bore Size (B) | 0.0469 Inch |
Dynamic Load (lbs) | 16 lbs |
Flange Dia. (F) | 0 ( 0 = None) |
Flange Width (FW) | 0 ( 0 = None) |
Lubrication | MIL-PRF-6085 - Oil |
Material (Quality Class) | 440C Stainless / ABEC 3 |
Outside Dia. (D) | 0.1562 Inch |
Overall Width (W) | 0.094 |
Static Load (lbs) | 5 lbs |
Substitute Part | A 7Y55-P1504,S9912Y-0415PS2,A 7Y55-PSS1504M,A 7Y55-PSS1504G,A 7Y55-PS1504 |