A 7Y55-PS8737G
440C Stainless Steel/ABEC 3 Ball Bearing Lubricated with Grease, Beacon 325 Commercial
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $11.91 | 11 wks |
| 25 - 99 | $9.46 | 11 wks |
| 100 - 249 | $7.3 | 11 wks |
| 250 - 499 | $6.74 | 11 wks |
| 500+ | Request for Quote |
$11.91
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bearing Type | Plain - Single Shield |
|---|---|
| Bore Size (B) | 0.375 Inch |
| Dynamic Load (lbs) | 569 lbs |
| Flange Dia. (F) | 0 ( 0 = None) |
| Flange Width (FW) | 0 ( 0 = None) |
| Lubrication | Beacon 325 |
| Material (Quality Class) | 440C Stainless / ABEC 3 |
| Outside Dia. (D) | 0.875 Inch |
| Overall Width (W) | 0.281 |
| Static Load (lbs) | 273 lbs |
| Substitute Part | A 7Y55-PS8737,A 7Y55-PSS8737G,S9912Y-3787PS1G,A 7Y55-PS8737M,A 7Y55-P8737G,BBSRXX-6XXXZX320 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities