A 7Y55-PS5025G
440C Stainless Steel/ABEC 3 Ball Bearing Lubricated with Grease, Beacon 325 Commercial
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $5.79 | 5 wks |
25 - 99 | $4.5 | 5 wks |
100 - 249 | $3.42 | 5 wks |
250 - 499 | $3.14 | 5 wks |
500+ | Request for Quote |
$5.79
Availability: 6 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | Plain - Single Shield |
---|---|
Bore Size (B) | 0.25 Inch |
Dynamic Load (lbs) | 123 lbs |
Flange Dia. (F) | 0 ( 0 = None) |
Flange Width (FW) | 0 ( 0 = None) |
Lubrication | Beacon 325 |
Material (Quality Class) | 440C Stainless / ABEC 3 |
Outside Dia. (D) | 0.5 Inch |
Overall Width (W) | 0.125 |
Static Load (lbs) | 54 lbs |
Substitute Part | S9912Y-2550PS1G,A 7Y55-PS5025,A 7Y55-PS5025M,A 7Y55-PSS5025G,A 7Y55-P5025G |