A 7Y55-PS3718G
440C Stainless Steel/ABEC 3 Ball Bearing Lubricated with Grease, Beacon 325 Commercial
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $5.43 | 6 wks |
25 - 99 | $4.21 | 6 wks |
100 - 249 | $3.2 | 6 wks |
250 - 499 | $2.93 | 6 wks |
500+ | Request for Quote |
$5.43
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | Plain - Single Shield |
---|---|
Bore Size (B) | 0.1875 Inch |
Dynamic Load (lbs) | 81 lbs |
Flange Dia. (F) | 0 ( 0 = None) |
Flange Width (FW) | 0 ( 0 = None) |
Lubrication | Beacon 325 |
Material (Quality Class) | 440C Stainless / ABEC 3 |
Outside Dia. (D) | 0.375 Inch |
Overall Width (W) | 0.125 |
Static Load (lbs) | 34 lbs |
Substitute Part | A 7Y55-PS3718,A 7Y55-PSS3718G,S9912Y-1837PS1G,A 7Y55-P3718G,A 7Y55-PS3718M |