A 7Y55-PS3712G
440C Stainless Steel/ABEC 3 Ball Bearing Lubricated with Grease, Beacon 325 Commercial
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $8.34 | 6 wks |
25 - 99 | $6.58 | 6 wks |
100 - 249 | $5.05 | 6 wks |
250 - 499 | $4.65 | 6 wks |
500+ | Request for Quote |
$8.34
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | Plain - Single Shield |
---|---|
Bore Size (B) | 0.125 Inch |
Dynamic Load (lbs) | 73 lbs |
Flange Dia. (F) | 0 ( 0 = None) |
Flange Width (FW) | 0 ( 0 = None) |
Lubrication | Beacon 325 |
Material (Quality Class) | 440C Stainless / ABEC 3 |
Outside Dia. (D) | 0.375 Inch |
Overall Width (W) | 0.109 |
Static Load (lbs) | 29 lbs |
Substitute Part | S9912Y-1237PS1G,A 7Y55-PS3712,A 7Y55-P3712G,A 7Y55-PSS3712G,A 7Y55-PS3712M |