A 7Y55-PS1809
440C Stainless Steel/ABEC 3 Ball Bearing Lubricated with Oil (MIL-PRF-6085)
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $9.41 | 11 wks |
| 25 - 99 | $7.41 | 11 wks |
| 100 - 249 | $5.7 | 11 wks |
| 250 - 499 | $5.23 | 11 wks |
| 500+ | Request for Quote |
$9.41
Availability: 5 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bearing Type | Plain - Single Shield |
|---|---|
| Bore Size (B) | 0.0937 Inch |
| Dynamic Load (lbs) | 21 lbs |
| Flange Dia. (F) | 0 ( 0 = None) |
| Flange Width (FW) | 0 ( 0 = None) |
| Lubrication | MIL-PRF-6085 - Oil |
| Material (Quality Class) | 440C Stainless / ABEC 3 |
| Outside Dia. (D) | 0.1875 Inch |
| Overall Width (W) | 0.094 |
| Static Load (lbs) | 7.5 lbs |
| Substitute Part | A 7Y55-PS1809G,A 7Y55-PSS1809,S9912Y-0918PS1,A 7Y55-PS1809M,A 7Y55-P1809 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities