A 7Y55-PS1504G
440C Stainless Steel/ABEC 3 Ball Bearing Lubricated with Grease, Beacon 325 Commercial
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $10.58 | 8 wks |
25 - 99 | $8.39 | 8 wks |
100 - 249 | $6.47 | 8 wks |
250 - 499 | $5.96 | 8 wks |
500+ | Request for Quote |
$10.58
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | Plain - Single Shield |
---|---|
Bore Size (B) | 0.0469 Inch |
Dynamic Load (lbs) | 16 lbs |
Flange Dia. (F) | 0 ( 0 = None) |
Flange Width (FW) | 0 ( 0 = None) |
Lubrication | Beacon 325 |
Material (Quality Class) | 440C Stainless / ABEC 3 |
Outside Dia. (D) | 0.1562 Inch |
Overall Width (W) | 0.094 |
Static Load (lbs) | 5 lbs |
Substitute Part | A 7Y55-PS1504,A 7Y55-PS1504M,A 7Y55-P1504G,A 7Y55-PSS1504G,S9912Y-0415PS1G |