A 7Y55-P8737M
440C Stainless Steel/ABEC 3 Ball Bearing Lubricated with Grease(MIL-PRF-23827C)
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $13.35 | 5 wks |
25 - 99 | $10.69 | 5 wks |
100 - 249 | $8.3 | 5 wks |
250 - 499 | $7.67 | 5 wks |
500+ | Request for Quote |
$13.35
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | Plain - No Shield |
---|---|
Bore Size (B) | 0.375 Inch |
Dynamic Load (lbs) | 569 lbs |
Flange Dia. (F) | 0 ( 0 = None) |
Flange Width (FW) | 0 ( 0 = None) |
Lubrication | MIL-PRF-23827C |
Material (Quality Class) | 440C Stainless / ABEC 3 |
Outside Dia. (D) | 0.875 Inch |
Overall Width (W) | 0.219 |
Static Load (lbs) | 273 lbs |
Substitute Part | A 7Y55-PSS8737M,S9912Y-3787PS0M,A 7Y55-PS8737M,A 7Y55-P8737G,A 7Y55-P8737 |