A 7Y55-P3718M
440C Stainless Steel/ABEC 3 Ball Bearing Lubricated with Grease(MIL-PRF-23827C)
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $5.97 | 11 wks |
| 25 - 99 | $4.63 | 11 wks |
| 100 - 249 | $3.52 | 11 wks |
| 250 - 499 | $3.22 | 11 wks |
| 500+ | Request for Quote |
$5.97
Availability: 9 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bearing Type | Plain - No Shield |
|---|---|
| Bore Size (B) | 0.1875 Inch |
| Dynamic Load (lbs) | 81 lbs |
| Flange Dia. (F) | 0 ( 0 = None) |
| Flange Width (FW) | 0 ( 0 = None) |
| Lubrication | MIL-PRF-23827C |
| Material (Quality Class) | 440C Stainless / ABEC 3 |
| Outside Dia. (D) | 0.375 Inch |
| Overall Width (W) | 0.125 |
| Static Load (lbs) | 34 lbs |
| Substitute Part | A 7Y55-PS3718M,S9912Y-1837PS0M,A 7Y55-P3718G,A 7Y55-P3718,A 7Y55-PSS3718M |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities