A 7Y55-P3712WM
440C Stainless Steel/ABEC 3 Ball Bearing Lubricated with Grease(MIL-PRF-23827C)
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $5.62 | 8 wks |
25 - 99 | $4.37 | 8 wks |
100 - 249 | $3.32 | 8 wks |
250 - 499 | $3.04 | 8 wks |
500+ | Request for Quote |
$5.62
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | Plain - No Shield |
---|---|
Bore Size (B) | 0.125 Inch |
Dynamic Load (lbs) | 73 lbs |
Flange Dia. (F) | 0 ( 0 = None) |
Flange Width (FW) | 0 ( 0 = None) |
Lubrication | MIL-PRF-23827C |
Material (Quality Class) | 440C Stainless / ABEC 3 |
Outside Dia. (D) | 0.375 Inch |
Overall Width (W) | 0.156 |
Static Load (lbs) | 29 lbs |
Substitute Part | A 7Y55-PSS3712WM,A 7Y55-P3712W,S9912Y-1238PS0M,A 7Y55-P3712WG,A 7Y55-PS3712WM |