A 7Y55-P3118M
440C Stainless Steel/ABEC 3 Ball Bearing Lubricated with Grease(MIL-PRF-23827C)
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $8.08 | 5 wks |
25 - 99 | $6.37 | 5 wks |
100 - 249 | $4.87 | 5 wks |
250 - 499 | $4.48 | 5 wks |
500+ | Request for Quote |
$8.08
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | Plain - No Shield |
---|---|
Bore Size (B) | 0.1875 Inch |
Dynamic Load (lbs) | 41 lbs |
Flange Dia. (F) | 0 ( 0 = None) |
Flange Width (FW) | 0 ( 0 = None) |
Lubrication | Grease (MIL-PRF-23827C) |
Material (Quality Class) | 440C Stainless / ABEC 3 |
Outside Dia. (D) | 0.3125 Inch |
Overall Width (W) | 0.109 |
Static Load (lbs) | 17 lbs |
Substitute Part | S9912Y-1831PS0M,A 7Y55-P3118G,A 7Y55-P3118,A 7Y55-PS3118M,A 7Y55-PSS3118M |