A 7Y55-P2507G
440C Stainless Steel/ABEC 3 Ball Bearing Lubricated with Grease, Beacon 325 Commercial
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $8.77 | 11 wks |
| 25 - 99 | $6.9 | 11 wks |
| 100 - 249 | $5.29 | 11 wks |
| 250 - 499 | $4.85 | 11 wks |
| 500+ | Request for Quote |
$8.77
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bearing Type | Plain - No Shield |
|---|---|
| Bore Size (B) | 0.0781 Inch |
| Dynamic Load (lbs) | 35 lbs |
| Flange Dia. (F) | 0 ( 0 = None) |
| Flange Width (FW) | 0 ( 0 = None) |
| Lubrication | Beacon 325 |
| Material (Quality Class) | 440C Stainless / ABEC 3 |
| Outside Dia. (D) | 0.25 Inch |
| Overall Width (W) | 0.094 |
| Static Load (lbs) | 13 lbs |
| Substitute Part | A 7Y55-PS2507G,A 7Y55-P2507M,S9912Y-0725PS0G,A 7Y55-P2507,A 7Y55-PSS2507G |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities