A 7Y55-P1809G
440C Stainless Steel/ABEC 3 Ball Bearing Lubricated with Grease, Beacon 325 Commercial
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $9.70 | 11 wks |
| 25 - 99 | $7.66 | 11 wks |
| 100 - 249 | $5.86 | 11 wks |
| 250 - 499 | $5.4 | 11 wks |
| 500+ | Request for Quote |
$9.70
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bearing Type | Plain - No Shield |
|---|---|
| Bore Size (B) | 0.0937 Inch |
| Dynamic Load (lbs) | 21 lbs |
| Flange Dia. (F) | 0 ( 0 = None) |
| Flange Width (FW) | 0 ( 0 = None) |
| Lubrication | Beacon 325 |
| Material (Quality Class) | 440C Stainless / ABEC 3 |
| Outside Dia. (D) | 0.1875 Inch |
| Overall Width (W) | 0.063 |
| Static Load (lbs) | 7.5 lbs |
| Substitute Part | A 7Y55-PSS1809G,A 7Y55-PS1809G,A 7Y55-P1809,S9912Y-0918PS0G,A 7Y55-P1809M |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities