A 7Y55-P1805
440C Stainless Steel/ABEC 3 Ball Bearing Lubricated with Oil (MIL-PRF-6085)
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $9.06 | 5 wks |
25 - 99 | $7.15 | 5 wks |
100 - 249 | $5.49 | 5 wks |
250 - 499 | $5.05 | 5 wks |
500+ | Request for Quote |
$9.06
Availability: 8 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | Plain - No Shield |
---|---|
Bore Size (B) | 0.055 Inch |
Dynamic Load (lbs) | 26 lbs |
Flange Dia. (F) | 0 ( 0 = None) |
Flange Width (FW) | 0 ( 0 = None) |
Lubrication | MIL-PRF-6085 - Oil |
Material (Quality Class) | 440C Stainless / ABEC 3 |
Outside Dia. (D) | 0.1875 Inch |
Overall Width (W) | 0.078 |
Static Load (lbs) | 9.5 lbs |
Substitute Part | A 7Y55-P1805G,A 7Y55-PS1805,A 7Y55-PSS1805,S9912Y-0518PS0,A 7Y55-P1805M |