A 7Y55-P13762
440C Stainless Steel/ABEC 3 Ball Bearing Lubricated with Oil (MIL-PRF-6085)
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $30.85 | 5 wks |
25 - 99 | $25.24 | 5 wks |
100 - 249 | $19.91 | 5 wks |
250 - 499 | $18.51 | 5 wks |
500+ | Request for Quote |
$30.85
Availability: 3 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | Plain - No Shield |
---|---|
Bore Size (B) | 0.625 Inch |
Dynamic Load (lbs) | 1036 lbs |
Flange Dia. (F) | 0 ( 0 = None) |
Flange Width (FW) | 0 ( 0 = None) |
Lubrication | MIL-PRF-6085 - Oil |
Material (Quality Class) | 440C Stainless / ABEC 3 |
Outside Dia. (D) | 1.375 Inch |
Overall Width (W) | 0.281 |
Static Load (lbs) | 624 lbs |
Substitute Part | S9912Y-6137PS0,BBSRXX-10XXXX301,A 7Y55-PSS13762,A 7Y55-P13762G,A 7Y55-PS13762,A 7Y55-P13762M |