A 7Y55-P11250M
440C Stainless Steel/ABEC 3 Ball Bearing Lubricated with Grease(MIL-PRF-23827C)
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $20.59 | 11 wks |
| 25 - 99 | $16.69 | 11 wks |
| 100 - 249 | $13.06 | 11 wks |
| 250 - 499 | $12.11 | 11 wks |
| 500+ | Request for Quote |
$20.59
Availability: 14 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bearing Type | Plain - No Shield |
|---|---|
| Bore Size (B) | 0.5 Inch |
| Dynamic Load (lbs) | 880 lbs |
| Flange Dia. (F) | 0 ( 0 = None) |
| Flange Width (FW) | 0 ( 0 = None) |
| Lubrication | MIL-PRF-23827C |
| Material (Quality Class) | 440C Stainless / ABEC 3 |
| Outside Dia. (D) | 1.125 Inch |
| Overall Width (W) | 0.25 |
| Static Load (lbs) | 505 lbs |
| Substitute Part | A 7Y55-PSS11250M,A 7Y55-P11250,A 7Y55-P11250G,S9912Y-5112PS0M,A 7Y55-PS11250M |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities